2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

13-1.6-0

Expand Table
EN
1/5
Service Type
ST
Series
SERIES
Shaft Diameter (mm)
SHAFTDIAMM
Nominal Cross Section (mm)
NOM
Media
MEDIA
Temperature (°C)
TEMP [°C]
Shaft Hardness (Rc)
SH [Rc]
Shaft Surface Finish (µm RA)
SSF [RA]
Material
MAT
Pressure (bar)
P [bar]
Speed (m/s)
S [m/s]
1
All
13 - Radial Seal With ID Short Lip
1.600
(0) - 2.00 mm
Gases
-212
35
0.100
TA- PTFE (TA)
2
1.270
Show compressed display (1 configurable product)
ShorttextBal Seal spring-energized PTFE seals (Metric UOM)��
Latest change08.10.2025 13:13:10
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties